Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Niedax wall trunkings/device installation ducts
Channel installation box
Productnumber: 36240401 | Dimensions: 47 mm
Channel installation box, rated insulation voltage: 400V AC, certified by VDE (DIN EN 50085-1 (VDE 0604-1))
2-way, for installation in Niedax wall trunkings/device installation ducts
Rated insulation voltage AC | 400 V |
---|
Cover colour | grey |
---|
Height | 47 mm |
---|---|
Weight | 0.0845 kg |
Halogen free | no |
---|
max. relative humidity 25°C | 100 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
ETIM Class | EC000073 |
---|---|
Custom tariff number | 39269097 |
Base unit material | Polypropylene |
---|---|
Cover material | Polypropylene |
Test mark | VDE (DIN EN 50085-1 (VDE 0604-1)) |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.