Abzweigdose 2K-Mini AB-L (34590801) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

2K-Mini AB-L

Productnumber: 34590801 | Dimensions: 89 x 43 x 38 mm

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing, soft insertion membranes, sealing range 2 - 14 mm, (1 rear, 10 side), external fixing lugs, for standard indoor installations

grey, without terminals

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
Terminal type none
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 89 mm
Length 43 mm
Height 38 mm
Inner length 33 mm
Inner width 79 mm
Inner height 33 mm
Weight 0.0317 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 5
max. amount of terminals at 2,5² 3

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 1,5² 15
max. amount of wires at 2,5² 9

mechanical properties

for sealing range min 2 mm
for sealing range max 14 mm
Impact strength IK07
Sealable no
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902642595
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polypropylene
Cover material Polypropylene
Entry material Thermoplastic elastomer
Sealing material Thermoplastic elastomer

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (2 MB)
Dimensional drawing pdf (476 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (168 KB)
CE Declaration DE/EN/PL pdf (142 KB)
VDE Certificate (EN 60670) DE/EN pdf (301 KB)

Accessories

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Junction box 2K-Mini AB-L/w

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34560801

white, without terminals

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box 2K-Mini AB SB-L

  • Dimensions : 89 x 43 x 38 mm
  • Productnumber: 34570801

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist