• Products
  • Pages
  • News
  • Distributors

Junction box

Q 12-L

Productnumber: 33491201 | Dimensions: 85 x 85 x 37 mm

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), inserts with cable retention capacity, (3 rear, 12 side), internal fixing points, for standard indoor installations, with cable retention, cable entry from above possible

grey, without terminals

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP20
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 85 mm
Length 85 mm
Height 37 mm
Weight 0.045 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 6
max. amount of terminals at 2,5² 5

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 1,5² 20
max. amount of wires at 2,5² 15

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902399437
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (574 KB)
Dimensional drawing dwg (710 KB)
Dimensional drawing dxf (4 MB)

Certificate

CE Declaration DE/EN/FR pdf (139 KB)
UKCA Declaration EN pdf (168 KB)
VDE Certificate (EN 60670) DE/EN pdf (301 KB)
CE Declaration DE/EN/PL pdf (142 KB)

Accessories

This article is archived!

Terminal strip HandyGrip VG 20

  • Productnumber: 68502001

Sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21

  • Productnumber: 68502101

Closed on one side, sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21 w

  • Productnumber: 68512101

Closed on one site, white

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Dark grey, 3 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

This article is archived!

Dark grey, 5 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

This article is archived!

Junction box Q 12-2,5²

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33441201

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Junction box Q 12 SB-L

  • Dimensions : 85 x 85 x 37 mm
  • Productnumber: 33471201

red, without terminals, for identifying circuits for safety lighting

 

Junction box, protection class IP20, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist