• Products
  • Pages
  • News
  • Distributors

Junction box

i 16-L

Productnumber: 33391601 | Dimensions: 130 x 85 x 37 mm

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), self-sealing insertion membranes, sealing range 8,2 - 12,5 mm, (3 rear, 16 side), external fixing lugs, for standard indoor installations

grey, without terminals

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 2,5 mm²
Protection class II
Type of protection IP55
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 130 mm
Length 85 mm
Height 37 mm
Weight 0.0588 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

Max. number of terminals per cross section acc. to DIN VDE 0606-1

max. amount of terminals at 1,5² 8
max. amount of terminals at 2,5² 6

<p>Max. number of wires per cross section acc. to DIN VDE 0606-1</p>

max. amount of wires at 1,5² 24
max. amount of wires at 2,5² 20

mechanical properties

for sealing range min 8.2 mm
for sealing range max 12.5 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902399390
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polyethylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (711 KB)
Dimensional drawing dxf (3 MB)
Dimensional drawing dwg (732 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (142 KB)
VDE Certificate (EN 60670) DE/EN pdf (301 KB)
UKCA Declaration EN pdf (168 KB)
CE Declaration DE/EN/FR pdf (139 KB)

Accessories

Sealing plugs VST RR

  • Dimensions : 11,3 x 11,3 x 7 mm
  • Productnumber: 30040701

Grey

 

Sealing plugs, for subsequent closing of previously opened entries on junction boxes in Red Range

 

This article is archived!

Terminal strip HandyGrip VG 20

  • Productnumber: 68502001

Sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21

  • Productnumber: 68502101

Closed on one side, sorted according to colour

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Terminal strip HandyGrip VG 21 w

  • Productnumber: 68512101

Closed on one site, white

 

12-pole screw terminal, rated cross-section 2.5 mm², Ui=400 V

 

This article is archived!

Dark grey, 3 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

This article is archived!

Dark grey, 5 x 1.0-2.5 mm²

 

Screwless connecting terminal for single-wire conductors acc. to DIN EN 60998 (VDE 0613), Ui=400 V

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Junction box i 16-2,5²

  • Dimensions : 130 x 85 x 37 mm
  • Productnumber: 33341601

grey, In=24 A, with 5 interlockable screw terminals 2.5 mm² (5 x1² / 5...

 

Junction box, protection class IP55, nominal cross-section 2.5 mm², Ui=400 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist