Abzweigdose HP 150-L (32695001) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

HP 150-L

Productnumber: 32695001 | Dimensions: 164 x 119 x 77 mm

Junction box, protection class IP55, nominal cross-section 10 mm², Ui=690 V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), stepped nipple, M20/M25/M32, sealing range 5 - 21 mm, (4 rear, 10 side), internal fixing points, for standard indoor installations

grey, without terminals

electrical characteristics

Rated insulation voltage AC 690 V
Max. conductor cross section 10 mm²
Protection class II
Type of protection IP55
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 164 mm
Length 119 mm
Height 77 mm
Inner length 110 mm
Inner width 155 mm
Inner height 70 mm
Weight 0.25 kg

Material characteristics

UV-resistant no
Halogen free no

mechanical properties

for sealing range min 5 mm
for sealing range max 21 mm
Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902940066
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85389099

Material

Base unit material Polypropylene
Cover material Polypropylene

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (550 KB)

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing dxf (7 MB)

Certificate

CE Declaration DE/EN/PL pdf (311 KB)
VDE Certificate DE/EN pdf (606 KB)
UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (218 KB)

Accessories

Standard rail NS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-144

  • Dimensions : 35 x 144,0 x 7,5 mm
  • Productnumber: 19814401

TK PS/PC 1809/1811/1813/1818/2518

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Stepped nipple SNI M25

  • Dimensions : 30 x 30 x 19 mm
  • Productnumber: 21642501

Sealing range 5 - 21 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Cable gland KVR M25-MGM

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22742501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in...

 

This article is archived!

Terminal block WK 100 KLS-10²

  • Dimensions : 33 x 96 x 26,5 mm
  • Productnumber: 46051001

5x10 mm², for K15, K3-, K4-EK boxes

 

Connecting terminal, Ui=400V / 690V

 

This article is archived!

Standard rail NS 35-90

  • Dimensions : 80 x 88 x 7,5 mm
  • Productnumber: 97980001

standard rail (35 mm) for subsequent installation in IBTronic-TT...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist