• Products
  • Pages
  • News
  • Distributors

Junction box

Rapid-Box 50² 2x5

Productnumber: 30210101 | Dimensions: 190 x 447 x 105 mm

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for installations in the industrial environment and tunnel applications, pressure and suction tight in accordance with Gotthard guideline. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic. External fixing lugs and cover screws made of stainless steel 1.4571

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for uncut wire 16mm² to 50mm², clamping range for cut wire 16mm² to 35mm², rated current 100A. T-piece 5-pole 2 x 2.5 - 6 mm², rated current 40A. Sealing range, main cable: 21 - 26 mm (other sealing ranges on request)

Accessories supplied:
2 off M25 cable gland, sealing range 9-16mm
4 off M25 locking screws

electrical characteristics

Rated operating voltage AC 400 V
Rated insulation voltage AC 400 V
max. wire cross section (wire branching) 6 mm²
Max. conductor cross section 50 mm²
Protection class II
Type of protection IP66/IP67

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 190 mm
Length 447 mm
Height 105 mm
Inner length 350 mm
Inner width 145 mm
Inner height 95 mm
Weight 4.4 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Impact strength IK09
Cover screw torque 6 Nm
Type of fastening Wall/ceiling mounting
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902655120
Packing Unit Code C62
ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Silicone
Cover screw material Stainless steel V4A

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction pdf (3 MB)

Dimensioned drawing

Dimensional drawing pdf (1 MB)
Dimensional drawing dwg (3 MB)
Dimensional drawing dxf (17 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (61 KB)
Manufacturer Declaration DE pdf (725 KB)
CE Declaration DE/EN/PL pdf (88 KB)

Tender text

Similar products

Junction box Rapid-Box 50² 2x3 2F

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30212101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box Rapid-Box 50² 2x3 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30214101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Junction box Rapid-Box 50² 1x5 STV

  • Dimensions : 190 x 447 x 105 mm
  • Productnumber: 30215101

grey, Feed-through: 5-pole terminal for uncut wire, clamping range for...

 

Junction box, protection class IP66/IP67, Ui=400 V AC, M25, (5 side), external fixing lugs, for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist