• Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

Rapid-Box 10-50² STV 2x3-polig

Productnumber: 30114101 | Dimensions: 190 x 446 x 161 mm

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

grey

electrical characteristics

Rated insulation voltage AC 400 V
Rated insulation voltage DC 400 V
Max. conductor cross section 50 mm²
Type of protection IP66
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 190 mm
Length 446 mm
Height 161 mm
Weight 4.05 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable no
Stackable yes

Ambient conditions

max. relative humidity 25°C 100 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

ETIM Class EC002600
Custom tariff number 85369095

Material

Base unit material Plastic
Cover material Duroplast
Sealing material Silicone

Certificates

Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (4 MB)

Dimensioned drawing

Circuit diagram pdf (43 KB)
Circuit diagram jpg (595 KB)
Dimensional drawing pdf (636 KB)
Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (313 KB)
UKCA Declaration EN pdf (48 KB)
VDE Certificate DE/EN pdf (786 KB)

Tender text

Similar products

This article is archived!

Junction box Rapid-Box 10-50² STV 1x3-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30113101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!

Junction box Rapid-Box 10-50² STV 1x5-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30115101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

This article is archived!

Junction box Rapid-Box 10-50² STV 2x5-polig

  • Dimensions : 190 x 446 x 161 mm
  • Productnumber: 30116101

grey

 

Junction box, protection class IP66, nominal cross-section 50 mm², Ui=400 V AC, certified by VDE...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist