Verschlussstopfen VST RR (30040701) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Sealing plugs

VST RR

Productnumber: 30040701 | Dimensions: 11,3 x 11,3 x 7 mm

Sealing plugs, for subsequent closing of previously opened entries on junction boxes in Red Range

Grey

Dimensions

Width 11.3 mm
Length 11.3 mm
Height 7 mm
Weight 0.0003 kg

Sales Information

EAN 4013902020010
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Certificate

UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration PL pdf (136 KB)
CE Declaration DE/EN/FR pdf (135 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist