BEL Air ventilation element set, for preventing condensation build-up in enclosure, for vertical installation in enclosure walls and GFL combi flanges with corresponding knock-outs, at least two ventilation elements are required per enclosure
- Find wholesaler
electrical characteristics
Type of protection | IP65 |
---|---|
UL Type Rating | 3R |
Colours
Accessory colour | yellow-green |
---|
Dimensions
Width | 85 mm |
---|---|
Length | 85 mm |
Height | 25 mm |
Weight | 0.0965 kg |
Material characteristics
UV-resistant | yes |
---|---|
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
mechanical properties
Air through-put | 30 I/d |
---|
Ambient conditions
Min. ambient temperature | -40 °C |
---|---|
Max. ambient temperature | 80 °C |
24h ambient temperature | 60 °C |
Installation location | protected outdoor areas |
Sales Information
EAN | 4013902576302 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Material
Accessory material | Polycarbonate |
---|
Certificates
Test mark | UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07) |
---|
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Similar products
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.