• Products
  • Pages
  • News
  • Distributors

Double-membrane seals

DMS M20/or

Productnumber: 26062001 | Dimensions: 25,2 x 25,2 x 13,4 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, orange

Sealing range 7 - 13 mm

electrical characteristics

Type of protection IP66

Colours

Accessory colour reinorange

Dimensions

Width 25.2 mm
Length 25.2 mm
Height 13.4 mm
Nominal size M20
Weight 0.0032 kg

Material characteristics

Halogen free yes

mechanical properties

for wall thickness max 4.5 mm
for sealing range min 7 mm
for sealing range max 13 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902632626
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Material

Accessory material Rubber

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Double-membrane seals DMS M16/or

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26061601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/or

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26062501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/or

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26063201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M40/or

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26064001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist