• Products
  • Pages
  • News
  • Distributors

Double-membrane seals

DMS M32/4

Productnumber: 26043301 | Dimensions: 36,7 x 12,9 x 36,7 mm

Double membrane seals, IP66, with two sealing membranes, closed, max. four cable insertions for control lines, thermoplastic elastomer (TPE), grey, for wall thicknesses 1.5 - 4.5 mm

Sealing range 3.5 - 6 mm per entry

electrical characteristics

Type of protection IP66

Colours

Accessory colour light grey

Dimensions

Width 36.7 mm
Length 12.9 mm
Height 36.7 mm
Weight 0.0069 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

for wall thickness max 4.5 mm
for sealing range min 3.5 mm
for sealing range max 6 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902988556
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (373 KB)
Dimensional drawing pdf (50 KB)
Dimensional drawing dwg (99 KB)
Dimensional drawing jpg (872 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration PL pdf (136 KB)
CE Declaration DE/EN/FR pdf (135 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist