Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, white
Sealing range 13 - 21 mm
Double-membrane seals
Productnumber: 26013201 | Dimensions: 36,7 x 36,7 x 18 mm
Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, white
Sealing range 13 - 21 mm
Type of protection | IP66 |
---|
Accessory colour | clear white |
---|
Width | 36.7 mm |
---|---|
Length | 36.7 mm |
Height | 18 mm |
Nominal size | M32 |
Weight | 0.007 kg |
UV-resistant | yes |
---|---|
Halogen free | yes |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 13 mm |
for sealing range max | 21 mm |
for wall thickness min | 1.5 mm |
Installation location | protected outdoor areas |
---|
EAN | 4013902677733 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
Accessory material | Rubber |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.