• Products
  • Pages
  • News
  • Distributors

Double-membrane seals

DMS M20/sw

Productnumber: 26002001 | Dimensions: 25,2 x 25,2 x 13,4 mm

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for wall thicknesses 1.5 - 4.5 mm, black

Sealing range 7 - 13 mm

electrical characteristics

Type of protection IP66

Colours

Accessory colour deep black

Dimensions

Width 25.2 mm
Length 25.2 mm
Height 13.4 mm
Nominal size M20
Weight 0.0032 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

for sealing range min 7 mm
for sealing range max 13 mm

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902932603
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Material

Accessory material Rubber

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (290 KB)
Dimensional drawing pdf (46 KB)
Dimensional drawing dwg (80 KB)
Dimensional drawing jpg (859 KB)

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration PL pdf (136 KB)
CE Declaration DE/EN/FR pdf (135 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Double-membrane seals DMS M16/sw

  • Dimensions : 20,7 x 20,7 x 13,2 mm
  • Productnumber: 26001601

Sealing range 5 - 9 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M25/sw

  • Dimensions : 29,7 x 29,7 x 13,6 mm
  • Productnumber: 26002501

Sealing range 9 - 17 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Double-membrane seals DMS M32/sw

  • Dimensions : 36,7 x 36,7 x 14,7 mm
  • Productnumber: 26003201

Sealing range 13 - 21 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

new Double-membrane seals - DMS M40/sw

Double-membrane seals DMS M40/sw

  • Dimensions : 46,5 x 46,5 x 18,6 mm
  • Productnumber: 26004001

Sealing range 17 - 28 mm

 

Double membrane seals, IP66, with two sealing membranes, closed, thermoplastic elastomer (TPE), for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
...
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist