Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 50 mm, external diameter 56 mm, thickness 2 mm
Sealing ring
Productnumber: 24905001 | Dimensions: 56 x 56 x 2,0 mm
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 50 mm, external diameter 56 mm, thickness 2 mm
Width | 56 mm |
---|---|
Length | 56 mm |
Height | 2.0 mm |
Diameter | 56.0 mm |
Internal diameter | 50.0 mm |
Nominal size | M50 |
Weight | 0.0009 kg |
Halogen free | yes |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902859696 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.