Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 16 mm, external diameter 20 mm, thickness 1.5 mm
Sealing ring
Productnumber: 24901601 | Dimensions: 20 x 20 x 1,5 mm
Sealing washers for twist nipple and cable gland with metric thread, polyethylene
natural, internal diameter 16 mm, external diameter 20 mm, thickness 1.5 mm
Width | 20 mm |
---|---|
Length | 20 mm |
Height | 1.5 mm |
Diameter | 20.0 mm |
Internal diameter | 16.0 mm |
Nominal size | M16 |
Weight | 0.0001 kg |
Halogen free | yes |
---|
Type of accessory | other |
---|
Installation location | protected outdoor areas |
---|
EAN | 4013902012572 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.