• Products
  • Pages
  • News
  • Distributors

Cable gland

KVR M12 LG

Productnumber: 24841201 | Dimensions: 16,75 x 16,75 x 32 mm

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide, grey
(*IP69 in conjuncton with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)

Sealing range 2 - 6,5 mm, Thread length 12 mm

electrical characteristics

Type of protection IP68IP69

Colours

Accessory colour light grey

Dimensions

Width 16.75 mm
Length 16.75 mm
Height 32 mm
Weight 0.0043 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C

mechanical properties

for sealing range min 2 mm
for sealing range max 6.5 mm

Ambient conditions

Installation location unprotected outdoor areas

Sales Information

EAN 4013902620838
Packing Unit Code C62
ETIM Class EC000441
Custom tariff number 39269097

Material

Accessory material Polyamide

Download Data Sheet

Download Data Sheet

Handbook

Product manual DE pdf (9 MB)
Product manual EN pdf (13 MB)

Dimensioned drawing

Dimensional drawing pdf (41 KB)
Dimensional drawing dwg (66 KB)
Dimensional drawing dxf (248 KB)
Dimensional drawing jpg (775 KB)

Certificate

UKCA Declaration EN pdf (166 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (135 KB)

Tender text

Similar products

Cable gland KVR M16 LG

  • Dimensions : 22 x 22 x 35 mm
  • Productnumber: 24841601

Sealing range 4 - 10 mm, Thread length 12 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M20 LG

  • Dimensions : 26,5 x 26,5 x 42 mm
  • Productnumber: 24842001

Sealing range 6 - 12 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M25 LG

  • Dimensions : 31,2 x 31,2 x 48 mm
  • Productnumber: 24842501

Sealing range 9 - 16 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M32 LG

  • Dimensions : 40 x 40 x 54 mm
  • Productnumber: 24843201

Sealing range 11 - 21 mm, Thread length 15 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M40 LG

  • Dimensions : 50 x 50 x 61 mm
  • Productnumber: 24844001

Sealing range 16 - 28 mm, Thread length 18 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M50 LG

  • Dimensions : 60 x 60 x 68 mm
  • Productnumber: 24845001

Sealing range 21 - 34,5 mm, Thread length 18 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Cable gland KVR M63

  • Dimensions : 71,5 x 71,5 x 72 mm
  • Productnumber: 24746301

Sealing range 30- 44,5 mm, Thread length 17 mm

 

Cable gland, IP68/ IP69*, with strain relief, long thread, M_ x 1.5 mm, without locknut, polyamide,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist