Blanking plugs with closed diaphragm are needed when DAL 1 / DAL 2 are combined one behind the other, for wall thickness 1.5 - 4.0 mm
This article is archived!
- Find wholesaler
electrical characteristics
Type of protection | IP54 |
---|---|
Suitable for | Concrete construction |
Colours
Accessory colour | other |
---|
Dimensions
Width | 29.5 mm |
---|---|
Length | 29.5 mm |
Height | 14.1 mm |
Weight | 0.0022 kg |
Material characteristics
UV-resistant | no |
---|---|
Halogen free | yes |
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
mechanical properties
for wall thickness max | 4 mm |
---|---|
for sealing range min | 9 mm |
for sealing range max | 16 mm |
for wall thickness min | 1.5 mm |
Ambient conditions
Installation location | Indoors |
---|
Sales Information
ETIM Class | EC000451 |
---|---|
Custom tariff number | 39269097 |
Tender text
Log in to mySpelsberg to download tender texts. mySpelsberg Login
Similar products
This article is archived!
This article is archived!
This article is archived!
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.
...