Anbaustutzen AST M32/or (23063201) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Attachment bushes

AST M32/or

Productnumber: 23063201

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses of 1.5 - 4.0 mm, orange

Sealing range 13 - 23 mm

Colours

Accessory colour reinorange

Dimensions

Weight 0.0058 kg

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of accessory other

Ambient conditions

Installation location Indoors

Sales Information

ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration PL pdf (136 KB)
UKCA Declaration EN pdf (165 KB)

Tender text

Similar products

This article is archived!

Attachment bushes AST M20/or

  • Productnumber: 23062001

Sealing range 8 - 13,5 mm

 

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

This article is archived!

Attachment bushes AST M25/or

  • Productnumber: 23062501

Sealing range 9 - 18 mm

 

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

This article is archived!

Attachment bushes AST M40/or

  • Productnumber: 23064001

Sealing range 17 - 30 mm

 

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

This article is archived!

Attachment bushes DST M40 or

  • Productnumber: 23564001

With two sealing membranes, One of these open, orange, for wall...

 

Attachment bushes, IP 54, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist