Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey
Sealing range 13 - 23 mm
Attachment bushes
Productnumber: 23043201 | Dimensions: 35,5 x 35,5 x 25,1 mm
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey
Sealing range 13 - 23 mm
Type of protection | IP55 |
---|
Accessory colour | light grey |
---|
Width | 35.5 mm |
---|---|
Length | 35.5 mm |
Height | 25.1 mm |
Nominal size | M32 |
Weight | 0.005 kg |
UV-resistant | no |
---|---|
Halogen free | yes |
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
for sealing range min | 13 mm |
---|---|
for sealing range max | 23 mm |
Installation location | Indoors |
---|
EAN | 4013902852147 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.