Anbaustutzen AST M16 (23041601) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Attachment bushes

AST M16

Productnumber: 23041601 | Dimensions: 20,5 x 20,5 x 22,5 mm

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey

Sealing range 6 - 10 mm

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 20.5 mm
Length 20.5 mm
Height 22.5 mm
Nominal size M16
Weight 0.002 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

for sealing range min 6 mm
for sealing range max 10 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902852116
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (328 KB)
Dimensional drawing pdf (50 KB)
Dimensional drawing dwg (89 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration PL pdf (136 KB)
CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration DE/EN/FR pdf (62 KB)
UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/PL pdf (138 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Attachment bushes AST M20

  • Dimensions : 24,5 x 24,5 x 22,5 mm
  • Productnumber: 23042001

Sealing range 8 - 13,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M25

  • Dimensions : 29,5 x 29,5 x 22,6 mm
  • Productnumber: 23042501

Sealing range 9 - 18,5 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M32

  • Dimensions : 35,5 x 35,5 x 25,1 mm
  • Productnumber: 23043201

Sealing range 13 - 23 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Attachment bushes AST M40

  • Dimensions : 46,5 x 46,5 x 25,6 mm
  • Productnumber: 23044001

Sealing range 17 - 30 mm

 

Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist