Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)
Sealing range 9 - 16 mm, Thread length 11 mm
Cable gland
Productnumber: 22742501 | Dimensions: 31,5 x 31,5 x 44 mm
Cable gland, IP68/IP69*, with strain relief, polyamide, M_ x 1.5 mm, with locknut, grey
(*IP69 in conjunction with GEOS series empty enclosures and cabinets and Abox Pro series connection boxes)
Sealing range 9 - 16 mm, Thread length 11 mm
Type of protection | IP68IP69 |
---|
Accessory colour | light grey |
---|
Width | 31.5 mm |
---|---|
Length | 31.5 mm |
Height | 44 mm |
Nominal size | M25 |
Weight | 0.018 kg |
UV-resistant | yes |
---|---|
Halogen free | yes |
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
for sealing range min | 9 mm |
---|---|
for sealing range max | 16.0 mm |
Type of accessory | other |
Installation location | unprotected outdoor areas |
---|
EAN | 4013902012558 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000441 |
Custom tariff number | 39269097 |
Accessory material | Polyamide |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.