Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm
Sealing range 5 - 21 mm
Stepped nipple
Productnumber: 21642501 | Dimensions: 30 x 30 x 19 mm
Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm
Sealing range 5 - 21 mm
Type of protection | IP55 |
---|
Accessory colour | light grey |
---|
Width | 30 mm |
---|---|
Length | 30 mm |
Height | 19 mm |
Weight | 0.0033 kg |
UV-resistant | no |
---|---|
Halogen free | yes |
for wall thickness max | 4.5 mm |
---|---|
for sealing range min | 5 mm |
for sealing range max | 21 mm |
for wall thickness min | 1.5 mm |
Installation location | Indoors |
---|
EAN | 4013902859993 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.