• Products
  • Pages
  • News
  • Distributors

Twist nipple

WNI M25

Productnumber: 21342501 | Dimensions: 29,5 x 29,5 x 22 mm

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

Sealing range 9 - 16 mm, Thread length 12 mm

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 29.5 mm
Length 29.5 mm
Height 22 mm
Weight 0.0031 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

for wall thickness max 11 mm
for sealing range min 9 mm
for sealing range max 16 mm
for wall thickness min 1 mm

Ambient conditions

Installation location Indoors

Sales Information

EAN 4013902013746
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (364 KB)
Dimensional drawing pdf (47 KB)
Dimensional drawing dwg (94 KB)
Dimensional drawing jpg (744 KB)

Certificate

UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration PL pdf (136 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Twist nipple WNI M16

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 21341601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M20

  • Dimensions : 24 x 24 x 20 mm
  • Productnumber: 21342001

Sealing range 8 - 13,5 mm, Thread length 12 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Twist nipple WNI M32

  • Dimensions : 37,5 x 37,5 x 25 mm
  • Productnumber: 21343201

Sealing range 11 - 22 mm, Thread length 14 mm

 

Twist nipple, IP54, M_ x 1.5 mm with open sealing membrane, polyethylene, grey

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist