Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 8 mm
Blanking plug
Productnumber: 21113201 | Dimensions: 37 x 37 x 12,5 mm
Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm
Thread length 8 mm
Type of protection | IP68 |
---|
Width | 37 mm |
---|---|
Length | 37 mm |
Height | 12.5 mm |
Weight | 0.0051 kg |
Halogen free | yes |
---|---|
Flammability class according with UL94 | V2 |
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Thread type | metric |
---|
Installation location | unprotected outdoor areas |
---|
EAN | 4013902836444 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000032 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.