Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey
Sealing range 17 - 24 mm, Thread length 14 mm
Twist plug
Productnumber: 20344001 | Dimensions: 45,8 x 45,8 x 28 mm
Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, grey
Sealing range 17 - 24 mm, Thread length 14 mm
Type of protection | IP54 |
---|
Accessory colour | light grey |
---|
Width | 45.8 mm |
---|---|
Length | 45.8 mm |
Height | 28 mm |
Weight | 0.0096 kg |
UV-resistant | no |
---|---|
Halogen free | yes |
for wall thickness max | 11 mm |
---|---|
for sealing range min | 17 mm |
for sealing range max | 24 mm |
for wall thickness min | 1 mm |
Installation location | Indoors |
---|
EAN | 4013902859955 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000451 |
Custom tariff number | 39269097 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.