E-Bike Ladestation TG BCS 3 LED (20003401) with Schuko-sockets: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

E-Bike charging station

TG BCS 3 LED

Productnumber: 20003401 | Dimensions: 202 x 152 x 110 mm

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable entries, 1 x M25 rear housing side, 1 x M25 lower housing side, 1 x ventilation seal M20, pre-wired to terminal Wago 221 (L1/L2/L3/N/PE)
Cable insertions:
Bottom: DMS 1 x M25
Rear: DMS 1 x M25

with LED lighting

equipped with:

  • 3 x SCHUKO® plug socket (on front), 230V

Built-in devices

SCHUKO® plug socket (on front), 230V 3

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour black
Cover colour black

Dimensions

Width 202 mm
Length 152 mm
Height 110 mm
Inner length 195 mm
Inner width 145 mm
Inner height 76 mm
Weight 0.811 kg

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Sales Information

EAN 4013902611737
Packing Unit Code C62
ETIM Class EC002883
Custom tariff number 85369095

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (207 KB)
Dimensional drawing dxf (2 MB)
Dimensional drawing dwg (347 KB)
Dimensional drawing jpg (867 KB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

Weather protection cover BCS WP1

  • Dimensions : 205 x 190 x 110 mm
  • Productnumber: 20003101

Weather protection roof, suitable for TG BCS, V2A, dimensions...

 

for mounting the TG BCS 3 e-bike charging station, Material: Stainless steel V2A, with M4 internal...

 

Earth spike BCS WP2

  • Dimensions : 30 x 30 x 1447 mm
  • Productnumber: 20003201

Ground spike, suitable for weather-proof cover TG BCS WP1, material...

 

for concreting in, Material: Stainless steel V2A, with 2 x M5 thread, incl. end cap and screws for...

 

This article is archived!

Special Bit Bit TX20-89

  • Dimensions : 7 x 115 x 7 mm
  • Productnumber: 20003301

 

for actuating the special cover screws

 

Tender text

Similar products

E-Bike charging station TG BCS 3

  • Dimensions : 202 x 152 x 110 mm
  • Productnumber: 20003001

equipped with:

  • 3 x SCHUKO® plug socket (on front), 230V

 

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

 

E-Bike charging station TG BCS 3 BE/FR

  • Dimensions : 202 x 152 x 110 mm
  • Productnumber: 20013001

equipped with:

  • 3 x Protective contact socket, French/Belgian standard...

 

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

 

E-Bike charging station TG BCS 3 BE/FR LED

  • Dimensions : 202 x 152 x 110 mm
  • Productnumber: 20013401

with LED lighting

equipped with:

  • 3 x Protective contact socket,...

 

E-Bike charging station, protection class IP44, black, incl. cover screw with special head, cable...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist