Montageplatte TK MPS-1818 (19700701) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

TK MPS-1818

Productnumber: 19700701 | Dimensions: 150 x 150 x 2 mm

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

TK PS / TK PC 1818

Dimensions

Width 150 mm
Length 150 mm
Height 2 mm
Weight 0.3534 kg

Sales Information

EAN 4013902998142
Packing Unit Code C62
ETIM Class EC000213
Custom tariff number 73089059

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (29 KB)
Dimensional drawing dxf (171 KB)
Dimensional drawing dwg (63 KB)
Dimensional drawing jpg (749 KB)

Tender text

Similar products

Mounting plate TK MPS-1811

  • Dimensions : 90 x 150 x 2 mm
  • Productnumber: 19700601

TK PS / TK PC 1811

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-1813

  • Dimensions : 100 x 146 x 2 mm
  • Productnumber: 19701101

TK PS / TK PC 1813

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-2518

  • Dimensions : 150 x 220 x 2 mm
  • Productnumber: 19700801

TK PS / TK PC 2518

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-3625

  • Dimensions : 220 x 331 x 2 mm
  • Productnumber: 19701201

TK PS / TK PC 3625

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist