Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS / TK PC 1313
Mounting plate
Productnumber: 19700501 | Dimensions: 110 x 110 x 2 mm
Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey
TK PS / TK PC 1313
Width | 110 mm |
---|---|
Length | 110 mm |
Height | 2 mm |
Weight | 0.1939 kg |
EAN | 4013902998111 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 73089059 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.