• Products
  • Pages
  • News
  • Distributors

Partition wall

TK TW-n

Productnumber: 19600901 | Dimensions: 2 x 87,8 x 49 mm

Divider made of plastic, suitable for the separation of two electric circuits

for TK PS/PC 1309-6 and TK PS/PC 1809-6

Dimensions

Width 2 mm
Length 87.8 mm
Height 49 mm
Weight 0.013 kg

Material characteristics

Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

Sales Information

EAN 4013902152230
Packing Unit Code C62
ETIM Class EC002620
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Partition wall TK TW-h

  • Dimensions : 2 x 87,8 x 73 mm
  • Productnumber: 19690901

for TK PS/PC 1309-8 and TK PS/PC 1809-8

 

Divider made of plastic, suitable for the separation of two electric circuits

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist