Assembly plate made of sheet steel, incl. fastening screws, for mounting on Stago/van Geel cable trays, for seating Abox junction boxes, fastening distance up to 130mm
Mounting plate
MPS-KRI
Productnumber: 19410101 | Dimensions: 150 x 3 x 249 mm
Mounting plate
Productnumber: 19410101 | Dimensions: 150 x 3 x 249 mm
Assembly plate made of sheet steel, incl. fastening screws, for mounting on Stago/van Geel cable trays, for seating Abox junction boxes, fastening distance up to 130mm
Accessory colour | light grey |
---|
Width | 150 mm |
---|---|
Length | 3 mm |
Height | 249 mm |
Weight | 0.437 kg |
EAN | 4013902653423 |
---|---|
Packing Unit Code | BG |
ETIM Class | EC001004 |
Custom tariff number | 73089059 |
Accessory material | Steel |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.