Distanzhalterset TK DST (19410001) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Spacing kit

TK DST

Productnumber: 19410001 | Dimensions: 8 x 8 x 8 mm

Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4 pieces spacing 6 mm, 4 pieces spacing 8 mm, incl. fixing screws for TK PS/PC

grey, kit = 4 pieces

Dimensions

Width 8 mm
Length 8 mm
Height 8 mm
Weight 0.013 kg

mechanical properties

Type of accessory other

Sales Information

EAN 4013902152087
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (4 MB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist