Kombistutzen KST M25-33 (19302601) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combi connector

KST M25-33

Productnumber: 19302601 | Dimensions: 29,5 x 29,5 x 33 mm

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

Length  33 mm, for vertical connection of AK 14 - 56, AK/AKi 24 distribution boards, ZKi meter enclosures and AKL/AKi 1 - 4 empty enclosures, as well as for horizontal connection of AK 28 – 56 distribution boards

electrical characteristics

Type of protection IP54

Colours

Accessory colour light grey

Dimensions

Width 29.5 mm
Length 29.5 mm
Height 33 mm
Weight 0.0041 kg

Material characteristics

UV-resistant no
Halogen free yes

Sales Information

EAN 4013902545636
Packing Unit Code C62
ETIM Class EC000451
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (62 KB)
Dimensional drawing dxf (365 KB)
Dimensional drawing dwg (111 KB)
Dimensional drawing jpg (867 KB)

Certificate

UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/FR pdf (135 KB)
CE Declaration PL pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (62 KB)

Tender text

Similar products

Combi connector KST M32

  • Dimensions : 36,5 x 36,5 x 24,5 mm
  • Productnumber: 19303201

Length 25 mm, for vertical and horizontal connection of AK/AKi 24...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Combi connector KST M25-17

  • Dimensions : 29,5 x 29,5 x 17 mm
  • Productnumber: 19302501

Length 17 mm, for vertical connection of AK/AKi 03 - 12 distribution...

 

Combination socket for connecting enclosures, polyethylene, grey, for wall thickness 1.5 - 4.0 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist