Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm
with screws M6 and nuts made of plastic
Handle
Productnumber: 19180001 | Dimensions: 25 x 143,5 x 41,5 mm
Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm
with screws M6 and nuts made of plastic
Width | 25 mm |
---|---|
Length | 143.5 mm |
Height | 41.5 mm |
Weight | 0.0251 kg |
Type of accessory | other |
---|
EAN | 4013902153664 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002498 |
Custom tariff number | 39269097 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.