Assembly plate, galvanized steel sheet, 2 mm thick
for TG 3023
Mounting plate
Productnumber: 18701301 | Dimensions: 222 x 270 x 2 mm
Assembly plate, galvanized steel sheet, 2 mm thick
for TG 3023
Width | 222 mm |
---|---|
Length | 270 mm |
Height | 2 mm |
Weight | 0.93 kg |
EAN | 4013902816675 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 73089059 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.