Assembly plate, galvanized steel sheet, 2 mm thick
for TG 2015
Mounting plate
Productnumber: 18700901 | Dimensions: 143 x 171 x 2 mm
Assembly plate, galvanized steel sheet, 2 mm thick
for TG 2015
Width | 143 mm |
---|---|
Length | 171 mm |
Height | 2 mm |
Industry quality | no |
---|
EAN | 4013902816651 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 73089059 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.