Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
for TG 2516
Mounting plate
Productnumber: 18601201 | Dimensions: 152 x 220 x 2,5 mm
Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey
for TG 2516
Width | 152 mm |
---|---|
Length | 220 mm |
Height | 2.5 mm |
Weight | 0.1227 kg |
EAN | 4013902816576 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000213 |
Custom tariff number | 39219041 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.