Deckelverliersicherung TG DVS-57 (18200701) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover retainer

TG DVS-57

Productnumber: 18200701 | Dimensions: 7,2 x 57,2 x 2,71 mm

spare cover retainer, Set = 10 pcs.

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

Dimensions

Width 7.2 mm
Length 57.2 mm
Height 2.71 mm
Weight 0.0033 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902833399
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (768 KB)
Dimensional drawing dwg (85 KB)
Dimensional drawing dxf (315 KB)
Dimensional drawing pdf (114 KB)

Tender text

Similar products

Cover retainer TG DVS-42

  • Dimensions : 7,2 x 42,2 x 2,71 mm
  • Productnumber: 18200601

for TG 88, TG 1208, TG 1212, TG 1608

 

spare cover retainer, Set = 10 pcs.

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist