Innenscharnier-Set TG ISS (18200101) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Interior hinge set

TG ISS

Productnumber: 18200101 | Dimensions: 21,8 x 63,1 x 15 mm

Interior hinge set for retrofitting the housing cover to a hinged door, incl. 2 hinges, fixing screws and drilling template

for TG 1612, TG 2012, TG 2015, TG 2516, TG 3023

Dimensions

Width 21.8 mm
Length 63.1 mm
Height 15 mm
Weight 0.033 kg

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C

mechanical properties

Type of accessory other

Sales Information

EAN 4013902994878
Packing Unit Code C62
ETIM Class EC002498
Custom tariff number 39269097

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (231 KB)

Dimensioned drawing

Dimensional drawing pdf (54 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (231 KB)
Dimensional drawing jpg (673 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist