Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2823
Standard rail
Productnumber: 16201501 | Dimensions: 35 x 266 x 7,5 mm
Standard rail acc. to DIN EN 60715, 35 x 7.5mm
Enclosure type AL 2823
Width | 35 mm |
---|---|
Length | 266 mm |
Height | 7.5 mm |
Weight | 0.103 kg |
EAN | 4013902120611 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001285 |
Custom tariff number | 73089098 |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.