Reihenklemmengehäuse ALR 1212-4² (16040901) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Terminal block enclosure

ALR 1212-4²

Productnumber: 16040901 | Dimensions: 122 x 120 x 81 mm

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas

equipped with 12-pole terminal block 4mm² (Contaclip RK 2.5-4 type)

electrical characteristics

Rated insulation voltage AC 400 V
Max. conductor cross section 4 mm²
Type of protection IP66
UL Type Rating not specified

Dimensions

Width 122 mm
Length 120 mm
Height 81 mm
Weight 1.08 kg

Material characteristics

UV-resistant yes
Halogen free yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Sealable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas

Sales Information

ETIM Class EC002713
Custom tariff number 85369095

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Polyurethane

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (103 KB)
Dimensional drawing dxf (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
CE Declaration DE/EN/FR pdf (221 KB)

Accessories

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

 

External fixing lugs

 

External hinge set AL ASS

  • Dimensions : 30 x 59 x 17 mm
  • Productnumber: 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616

 

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

 

Tender text

Similar products

Terminal block enclosure ALR 1212-L

  • Dimensions : 122 x 120 x 81 mm
  • Productnumber: 16090901

without terminals, with mounting rail NS35

 

Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist