Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
closed, for sealing enclosure openings that are not required
Adapter frame
Productnumber: 14400001 | Dimensions: 24,6 x 58,6 x 16,5 mm
Adapter frame for mounting WINSTA® plug connectors in TKS empty enclosures, set = 10 pcs.k.
closed, for sealing enclosure openings that are not required
Accessory colour | traffic grey |
---|
Width | 24.6 mm |
---|---|
Length | 58.6 mm |
Height | 16.5 mm |
Weight | 0.0036 kg |
Halogen free | yes |
---|---|
Flammability class according with UL94 | V0 |
Glow-wire flammability according to EN 60695-2-11 | 850 °C |
Min. ambient temperature | -35 °C |
---|---|
Max. ambient temperature | 85 °C |
Installation location | Indoors |
EAN | 4013902695379 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC002863 |
Custom tariff number | 85389099 |
Accessory material | Polyamide 6, glass-fibre reinforced |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.