Leergehäuse TK PS 1813-11-to (11151601) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PS 1813-11-to

Productnumber: 11151601 | Dimensions: 180 x 130 x 111 mm

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth sidewalls

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 180 mm
Length 130 mm
Height 111 mm
Weight 0.44 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902317608
Packing Unit Code C62
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material Polystyrene
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (181 KB)
Dimensional drawing dxf (629 KB)
Dimensional drawing dwg (123 KB)
Dimensional drawing jpg (972 KB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (136 KB)
UKCA Declaration EN pdf (165 KB)

Accessories

new Mast/pipe fixing set - MABF 100-1

Mast/pipe fixing set MABF 100-1

  • Dimensions : 38 x 100 x 15 mm
  • Productnumber: 89602001

for junction boxes Abox / Abox Pro from 2024 onwards of the types Abox...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Mounting plate TK MPI-1813

  • Dimensions : 100 x 146 x 2,5 mm
  • Productnumber: 19501101

TK PS / TK PC 1813

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Mounting plate TK MPS-1813

  • Dimensions : 100 x 146 x 2 mm
  • Productnumber: 19701101

TK PS / TK PC 1813

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Standard rail TS 15-154

  • Dimensions : 15 x 154 x 5 mm
  • Productnumber: 19715401

for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, length 154 mm

 

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

 

Standard rail NS 35-144

  • Dimensions : 35 x 144,0 x 7,5 mm
  • Productnumber: 19814401

TK PS/PC 1809/1811/1813/1818/2518

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

new Fastening parts kit - KTB 1

Fastening parts kit KTB 1

  • Dimensions : 17 x 30 x 14 mm
  • Productnumber: 89600901

 

Fixing element for mounting of enclosures on cable tray systems with elongated hole width of 7 mm...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PS 1813-9-m

  • Dimensions : 180 x 130 x 90 mm
  • Productnumber: 10541601

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-16-o

  • Dimensions : 180 x 130 x 165 mm
  • Productnumber: 10941601

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-11-o

  • Dimensions : 180 x 130 x 111 mm
  • Productnumber: 11091601

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-9-o

  • Dimensions : 180 x 130 x 90 mm
  • Productnumber: 11041601

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-16-m

  • Dimensions : 180 x 130 x 165 mm
  • Productnumber: 10441601

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-11-m

  • Dimensions : 180 x 130 x 111 mm
  • Productnumber: 10591601

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-9-tm

  • Dimensions : 180 x 130 x 90 mm
  • Productnumber: 10601601

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-16-to

  • Dimensions : 180 x 130 x 165 mm
  • Productnumber: 11201601

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-9-to

  • Dimensions : 180 x 130 x 90 mm
  • Productnumber: 11101601

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-11-tm

  • Dimensions : 180 x 130 x 111 mm
  • Productnumber: 10651601

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 1813-16-tm

  • Dimensions : 180 x 130 x 165 mm
  • Productnumber: 10701601

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist