• Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PS 3625-16-tm

Productnumber: 10651201 | Dimensions: 361 x 254 x 165 mm

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts, M20/M25/M32/M40, (42 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 361 mm
Length 254 mm
Height 165 mm
Weight 1.53 kg

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors

Sales Information

EAN 4013902861569
Packing Unit Code C62
ETIM Class EC000261
Custom tariff number 85389099

Material

Base unit material Polystyrene
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (275 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (230 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (165 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (136 KB)

Accessories

new Mast/pipe fixing set - MABF 215-2

Mast/pipe fixing set MABF 215-2

  • Dimensions : 47 x 215 x 15 mm
  • Productnumber: 89604101

for empty enclosures TK 2518 (horizontal), TK 3625 (portrait), small...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Mounting plate TK MPI-3625

  • Dimensions : 331 x 220 x 2,5 mm
  • Productnumber: 19501201

TK PS / TK PC 3625

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Standard rail NS 35-216

  • Dimensions : 35 x 216,0 x 7,5 mm
  • Productnumber: 19821601

TK PS/PC 2518/362

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-336

  • Dimensions : 35 x 336,0 x 7,5 mm
  • Productnumber: 19833601

TK PS / TK PC 77

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PS 3625-11-m

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 10541201

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-16-m

  • Dimensions : 361 x 254 x 165 mm
  • Productnumber: 10591201

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-11-o

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 11041201

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-16-o

  • Dimensions : 361 x 254 x 165 mm
  • Productnumber: 11091201

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-11-tm

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 10601201

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-11-to

  • Dimensions : 361 x 254 x 111 mm
  • Productnumber: 11101201

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 3625-16-to

  • Dimensions : 361 x 254 x 165 mm
  • Productnumber: 11151201

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist