NH fuse switch disconnector, Structure
Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²
NH fuse switch disconnector
Productnumber: 07980101 | Dimensions: 184 x 306 x 117 mm
NH fuse switch disconnector, Structure
Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²
Width | 184 mm |
---|---|
Length | 306 mm |
Height | 117 mm |
Weight | 2.114 kg |
EAN | 4013902566358 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC001040 |
Custom tariff number | 85369010 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.