• Products
  • Pages
  • News
  • Distributors

NH fuse switch disconnector

NH SLT 00

Productnumber: 07980001 | Dimensions: 204 x 106 x 84 mm

NH fuse switch disconnector, Structure

Construction size NH 00, 160 A, M8 screw connection, 1.5-50 mm² Cu clamp connection

Dimensions

Width 204 mm
Length 106 mm
Height 84 mm
Weight 0.6964 kg

Sales Information

EAN 4013902566327
Packing Unit Code C62
ETIM Class EC001040
Custom tariff number 85361090

Download Data Sheet

Download Data Sheet

Tender text

Similar products

NH fuse switch disconnector NH SLT 1

  • Dimensions : 184 x 306 x 117 mm
  • Productnumber: 07980101

Construction size NH 1, 250 A, Screw connection M10, max. 150 mm²

 

NH fuse switch disconnector, Structure

 

NH fuse switch disconnector NH SLT 2

  • Dimensions : 210 x 306 x 134 mm
  • Productnumber: 07980201

Construction size NH 2, 400 A, Screw connection M10, max. 240 mm²

 

NH fuse switch disconnector, Structure

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist