• Products
  • Pages
  • News
  • Distributors

NH bus-mounting fuse base

NH RSUT 2

Productnumber: 07931201 | Dimensions: 210 x 256 x 101 mm

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size NH 2, max. 240 mm², 400 A, Screw connection M10, Output on bottom

Dimensions

Width 210 mm
Length 256 mm
Height 101 mm
Weight 2.87 kg

Sales Information

EAN 4013902566297
Packing Unit Code C62
ETIM Class EC000067
Custom tariff number 85361090

Download Data Sheet

Download Data Sheet

Tender text

Similar products

This article is archived!

NH bus-mounting fuse base NH RSUT 00

  • Dimensions : 105,5 x 229 x 88,5 mm
  • Productnumber: 07931001

Construction size NH 00, 1.5-50 mm² Cu clamp connection, 160 A, Screw...

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

NH bus-mounting fuse base NH RSUT 1

  • Dimensions : 184 x 230 x 92 mm
  • Productnumber: 07931101

Construction size NH 1, max. 150 mm², 250 A, Screw connection M10,...

 

NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist