NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 1, max. 150 mm², 250 A, Screw connection M10, Output on bottom
NH bus-mounting fuse base
Productnumber: 07931101 | Dimensions: 184 x 230 x 92 mm
NH fuse switch disconnector, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm
Construction size NH 1, max. 150 mm², 250 A, Screw connection M10, Output on bottom
Width | 184 mm |
---|---|
Length | 230 mm |
Height | 92 mm |
Weight | 0.324 kg |
EAN | 4013902566266 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000067 |
Custom tariff number | 85361090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.