NH fuse base, Structure
250 A, M10 up to 150 mm²
GTS fuse elements
Productnumber: 07910101 | Dimensions: 180 x 110 x 205 mm
NH fuse base, Structure
250 A, M10 up to 150 mm²
Width | 180 mm |
---|---|
Length | 110 mm |
Height | 205 mm |
Weight | 1.2244 kg |
EAN | 4013902859078 |
---|---|
Packing Unit Code | C62 |
ETIM Class | EC000067 |
Custom tariff number | 85361090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.