NH fuse base, Structure
160 A, Clamp / clamp up to 70 mm²
GTS fuse elements
Productnumber: 07910001 | Dimensions: 97 x 88 x 147 mm
NH fuse base, Structure
160 A, Clamp / clamp up to 70 mm²
Width | 97 mm |
---|---|
Length | 88 mm |
Height | 147 mm |
Weight | 0.538 kg |
EAN | 4013902341115 |
---|---|
Packing Unit Code | CT |
ETIM Class | EC000067 |
Custom tariff number | 85361090 |
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.