• Products
  • Pages
  • News
  • Distributors

GSD bus-mounting elements

RE 27

Productnumber: 07902701

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails 12/20/30 x 10 mm

Construction size DII, Width 42 mm, 25 A, E27 thread

Dimensions

Weight 0.261 kg

Ambient conditions

Installation location protected outdoor areas

Sales Information

EAN 4013902341054
Packing Unit Code CT
ETIM Class EC000094
Custom tariff number 85361050

Download Data Sheet

Download Data Sheet

Tender text

Similar products

GSD bus-mounting elements RE 33

  • Productnumber: 07903301

Construction size DIII, Width 57 mm, 63A, E33 thread

 

DIAZED® bus-mounting element with shock protection, 3-pole, for 60 mm busbar system, Copper rails...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist